75 Ohm Flexible RG187 Coax Cable Single Shielded with White PTFE Jacket
Product ID:
RG187A/U
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Generic Name | RG187 |
Flex Type | Flexible |
Impedance | 75 Ohm |
Dielectric Type | PTFE |
Velocity of Propagation | 70 % |
Jacket Diameter | 0.102 in |
Jacket Material | PTFE |
No. of Shields | 1 |
Attenuation at 1 Ghz. | 25 dB |
Power, Max at 1 Ghz. | 200 Watts |
Frequency, Max | 3 GHz |
Center Conductor Type | Stranded |
Inner Conductor, Number of Strands | 7 |
Coax Type | Coax |
Description
75 Ohm Flexible RG187 Coax Cable Single Shielded with White PTFE Jacket
RG187A/U part number from Pasternack is a RG187 coax cable that is flexible. Pasternack RG187 flexible coax cable is 75 Ohm and has a PTFE dielectric. Our RG187 coax is constructed with a 0.102 jacket made of PTFE. RG187 coax has a shield count of 1 and the maximum frequency for this Pasternack cable is 3 GHz. RG187 coax cable has an attenuation at 1 GHz of 25 dB and a maximum power of 200 watts at 1 GHz.
Pasternack RG187 coax cables are part of over 40,000 RF, microwave and millimeter wave components. RG187 cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using RG187 or other coax can be built and shipped same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.