In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

75 Ohm Flexible RG187 Coax Cable (by foot) Single Shielded with White PTFE Jacket

Product ID: RG187A/U-FT
Product discontinued.
Replaced with RG187A/U-BULK.

Key Specifications

Key Specifications.
Generic NameRG187
Flex TypeFlexible
Impedance75 Ohm
Dielectric TypePTFE
Velocity of Propagation70 %
Jacket Diameter0.102 in
Jacket MaterialPTFE
No. of Shields1
Attenuation at 1 Ghz.25 dB
Power, Max at 1 Ghz.200 Watts
Frequency, Max3 GHz
Center Conductor TypeStranded
Inner Conductor, Number of Strands7
Coax TypeCoax

Description