Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Flexible RG316-DS Coax Cable Double Shielded with Tan FEP Jacket

Product ID: RG316-DS-BULK

Pricing

Quantity (Feet)Price
1-24$10.09
25-49$9.59
50-99$9.08
100-249$8.68
250+Call Us

* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Buy

Available Quantity: 5,071
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Key Specifications

Key Specifications.
Generic NameRG316
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePTFE
Velocity of Propagation69.5 %
Jacket Diameter0.114 in
Jacket MaterialFEP
No. of Shields2
Attenuation at 1 Ghz.29 dB
Power, Max at 1 Ghz.120 Watts
RF Shielding85 dB
Frequency, Max3 GHz
Max Operating Temperature200 deg C
Center Conductor TypeStranded
Inner Conductor, Number of Strands7
Minimum Bend Radius, One Time0.59 in
Minimum Bend Radius, Repeated1.57 in
Coax TypeCoax

Description