Flexible RG316-DS Coax Cable (by foot) Double Shielded with Tan FEP Jacket

Product ID: RG316-DS-FT
Product discontinued.
Replaced with RG316-DS-BULK.

Key Specifications

Key Specifications.
Generic NameRG316
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePTFE
Velocity of Propagation69.5 %
Jacket Diameter0.114 in
Jacket MaterialFEP
No. of Shields2
Attenuation at 1 Ghz.29 dB
Power, Max at 1 Ghz.120 Watts
RF Shielding85 dB
Frequency, Max3 GHz
Max Operating Temperature200 deg C
Center Conductor TypeStranded
Inner Conductor, Number of Strands7
Minimum Bend Radius, One Time0.59 in
Minimum Bend Radius, Repeated1.57 in
Coax TypeCoax

Description