Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Flexible RG188 Coax Cable Double Shielded with White PTFE Jacket

Product ID: RG188-DS-BULK

Pricing

Quantity (Feet)Price
1-24$10.09
25-49$9.59
50-99$9.08
100-249$8.68
250+Call Us

* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Key Specifications

Key Specifications.
Generic NameRG188
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePTFE
Jacket Diameter0.118 in
Jacket MaterialPTFE
No. of Shields2
Attenuation at 1 Ghz.30 dB
Power, Max at 1 Ghz.160 Watts
Frequency, Max10 GHz
Max Operating Temperature200 deg C
Center Conductor TypeStranded
Inner Conductor, Number of Strands7
Coax TypeCoax

Description