Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Flexible RG188 Coax Cable (by foot) Double Shielded with White PTFE Jacket

Product ID: RG188-DS-FT
Product discontinued.
Replaced with RG188-DS-BULK.

Key Specifications

Key Specifications.
Generic NameRG188
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePTFE
Jacket Diameter0.118 in
Jacket MaterialPTFE
No. of Shields2
Attenuation at 1 Ghz.30 dB
Power, Max at 1 Ghz.160 Watts
Frequency, Max10 GHz
Max Operating Temperature200 deg C
Center Conductor TypeStranded
Inner Conductor, Number of Strands7
Coax TypeCoax

Description