Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm Flexible PE-B150 Coax Cable Single Shielded with Black PVC Jacket

Product ID: PE-B150
Product discontinued when current inventory is depleted.
Replaced with PE-B150-BULK.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Generic NamePE-B150
Flex TypeFlexible
Impedance75 Ohm
Dielectric TypePE
Jacket Diameter0.15 in
Jacket MaterialPVC
No. of Shields1
Attenuation at 1 Ghz.20 dB
Power, Max at 1 Ghz.25 Watts
Frequency, Max5 GHz
Max Operating Temperature80 deg C
Center Conductor TypeStranded
Inner Conductor, Number of Strands7
Coax TypeCoax

Description

75 Ohm Flexible PE-B150 Coax Cable Single Shielded with Black PVC Jacket

PE-B150 part number from Pasternack is a PE-B150 coax cable that is flexible. Pasternack PE-B150 flexible coax cable is 75 Ohm and has a PE dielectric. Our PE-B150 coax is constructed with a 0.15 jacket made of PVC. PE-B150 coax has a shield count of 1 and the maximum frequency for this Pasternack cable is 5 GHz. PE-B150 coax cable has an attenuation at 1 GHz of 20 dB and a maximum power of 25 watts at 1 GHz.

Pasternack PE-B150 coax cables are part of over 40,000 RF, microwave and millimeter wave components. PE-B150 cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using PE-B150 or other coax can be built and shipped same day as well.