Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Flexible RG303 Coax Cable Single Shielded with Tan FEP Jacket

Product ID: RG303/U-BULK

Pricing

Quantity (Feet)Price
1-24$13.09
25-49$12.44
50-99$11.78
100-249$11.26
250+Call Us

* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Buy

Available Quantity: 864
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Key Specifications

Key Specifications.
Generic NameRG303
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePTFE
Jacket Diameter0.17 in
Jacket MaterialFEP
No. of Shields1
Attenuation at 1 Ghz.14 dB
Power, Max at 1 Ghz.650 Watts
Frequency, Max3 GHz
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Coax TypeCoax

Description