In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Flexible RG303 Coax Cable (by foot) Single Shielded with Tan FEP Jacket

Product ID: RG303/U-FT
Product discontinued.
Replaced with RG303/U-BULK.

Key Specifications

Key Specifications.
Generic NameRG303
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePTFE
Jacket Diameter0.17 in
Jacket MaterialFEP
No. of Shields1
Attenuation at 1 Ghz.14 dB
Power, Max at 1 Ghz.650 Watts
Frequency, Max3 GHz
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Coax TypeCoax

Description