Flexible RG142 Coax Cable Double Shielded with Tan FEP Jacket
Product ID:
RG142B/U
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Generic Name | RG142 |
Flex Type | Flexible |
Impedance | 50 Ohm |
Dielectric Type | PTFE |
Velocity of Propagation | 70 % |
Jacket Diameter | 0.195 in |
Jacket Material | FEP |
No. of Shields | 2 |
Attenuation at 1 Ghz. | 12.9 dB |
Frequency, Max | 8 GHz |
Max Operating Temperature | 200 deg C |
Center Conductor Type | Solid |
Inner Conductor, Number of Strands | 1 |
Minimum Bend Radius, Repeated | 1 in |
Coax Type | Coax |
Description
Flexible RG142 Coax Cable Double Shielded with Tan FEP Jacket
RG142B/U part number from Pasternack is a RG142 coax cable that is flexible. Pasternack RG142 flexible coax cable is 50 Ohm and has a PTFE dielectric. Our RG142 coax is constructed with a 0.195 jacket made of FEP. RG142 coax has a shield count of 2 and the maximum frequency for this Pasternack cable is 8 GHz. RG142 coax cable has an attenuation at 1 GHz of 12.9 dB.
Pasternack RG142 coax cables are part of over 40,000 RF, microwave and millimeter wave components. RG142 cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using RG142 or other coax can be built and shipped same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.