Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Flexible RG58 Coax Cable Single Shielded with Black PVC (NC) Jacket

Product ID: RG58C/U-BULK

Pricing

Quantity (Feet)Price
1-24$2.43
25-49$2.31
50-99$2.19
100-249$2.09
250+Call Us

* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Buy

Available Quantity: 17,925
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Key Specifications

Key Specifications.
Generic NameRG58
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePE
Velocity of Propagation65.9 %
Jacket Diameter0.195 in
Jacket MaterialPVC (NC)
No. of Shields1
Attenuation at 1 Ghz.20 dB
Power, Max at 1 Ghz.44 Watts
Frequency, Max5 GHz
Max Operating Temperature80 deg C
Center Conductor TypeStranded
Inner Conductor, Number of Strands19
Minimum Bend Radius, One Time0.98 in
Minimum Bend Radius, Repeated1.96 in
Coax TypeCoax

Description