Flexible RG223 Coax Cable Double Shielded with Black PVC Jacket
Product ID:
RG223/U
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Generic Name | RG223 |
Flex Type | Flexible |
Impedance | 50 Ohm |
Dielectric Type | PE |
Velocity of Propagation | 66 % |
Jacket Diameter | 0.209 in |
Jacket Material | PVC |
No. of Shields | 2 |
Attenuation at 1 Ghz. | 13.41 dB |
Power, Max at 1 Ghz. | 50 Watts |
Frequency, Max | 12.4 GHz |
Max Operating Temperature | 80 deg C |
Center Conductor Type | Solid |
Inner Conductor, Number of Strands | 1 |
Minimum Bend Radius, Repeated | 1 in |
Coax Type | Coax |
Description
Flexible RG223 Coax Cable Double Shielded with Black PVC Jacket
RG223/U part number from Pasternack is a RG223 coax cable that is flexible. Pasternack RG223 flexible coax cable is 50 Ohm and has a PE dielectric. Our RG223 coax is constructed with a 0.209 jacket made of PVC. RG223 coax has a shield count of 2 and the maximum frequency for this Pasternack cable is 12.4 GHz. RG223 coax cable has an attenuation at 1 GHz of 13.41 dB and a maximum power of 50 watts at 1 GHz.
Pasternack RG223 coax cables are part of over 40,000 RF, microwave and millimeter wave components. RG223 cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using RG223 or other coax can be built and shipped same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.