75 Ohm Flexible RG59 Coax Cable Single Shielded with Black PVC (NC) Jacket
Product ID:
RG59B/U
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Generic Name | RG59 |
Flex Type | Flexible |
Impedance | 75 Ohm |
Dielectric Type | PE |
Velocity of Propagation | 66 % |
Jacket Diameter | 0.242 in |
Jacket Material | PVC (NC) |
No. of Shields | 1 |
Attenuation at 1 Ghz. | 11.5 dB |
Power, Max at 1 Ghz. | 77 Watts |
Frequency, Max | 1 GHz |
Max Operating Temperature | 70 deg C |
Center Conductor Type | Solid |
Inner Conductor, Number of Strands | 1 |
Coax Type | Coax |
Description
75 Ohm Flexible RG59 Coax Cable Single Shielded with Black PVC (NC) Jacket
RG59B/U part number from Pasternack is a RG59 coax cable that is flexible. Pasternack RG59 flexible coax cable is 75 Ohm and has a PE dielectric. Our RG59 coax is constructed with a 0.242 jacket made of PVC (NC). RG59 coax has a shield count of 1 and the maximum frequency for this Pasternack cable is 1 GHz. RG59 coax cable has an attenuation at 1 GHz of 11.5 dB and a maximum power of 77 watts at 1 GHz.
Pasternack RG59 coax cables are part of over 40,000 RF, microwave and millimeter wave components. RG59 cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using RG59 or other coax can be built and shipped same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.