Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm Flexible RG59 Coax Cable (by foot) Single Shielded with Black PVC (NC) Jacket

Product ID: RG59B/U-FT
Product discontinued.
Replaced with RG59B/U-BULK.

Key Specifications

Key Specifications.
Generic NameRG59
Flex TypeFlexible
Impedance75 Ohm
Dielectric TypePE
Velocity of Propagation66 %
Jacket Diameter0.242 in
Jacket MaterialPVC (NC)
No. of Shields1
Attenuation at 1 Ghz.11.5 dB
Power, Max at 1 Ghz.77 Watts
Frequency, Max1 GHz
Max Operating Temperature70 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Coax TypeCoax

Description