Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Flexible RG8X Coax Cable Single Shielded with Black PVC (NC) Jacket

Product ID: RG8X-BULK

Pricing

Quantity (Feet)Price
1-24$9.83
25-49$9.34
50-99$8.85
100-249$8.45
250+Call Us

* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Key Specifications

Key Specifications.
Generic NameRG8X
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePE (F)
Jacket Diameter0.242 in
Jacket MaterialPVC (NC)
No. of Shields1
Attenuation at 1 Ghz.13.5 dB
Power, Max at 1 Ghz.60 Watts
Frequency, Max1 GHz
Max Operating Temperature80 deg C
Center Conductor TypeStranded
Inner Conductor, Number of Strands19
Coax TypeCoax

Description