In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Flexible RG8X Coax Cable (by foot) Single Shielded with Black PVC (NC) Jacket

Product ID: RG8X-FT
Product discontinued.
Replaced with RG8X-BULK.

Key Specifications

Key Specifications.
Generic NameRG8X
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePE (F)
Jacket Diameter0.242 in
Jacket MaterialPVC (NC)
No. of Shields1
Attenuation at 1 Ghz.13.5 dB
Power, Max at 1 Ghz.60 Watts
Frequency, Max1 GHz
Max Operating Temperature80 deg C
Center Conductor TypeStranded
Inner Conductor, Number of Strands19
Coax TypeCoax

Description