Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

100 Ohm Flexible PE-S330 Twinax Cable Double Shielded with Black PVC Jacket

Product ID: PE-S330-BULK

Pricing

Quantity (Feet)Price
1-24$10.29
25-49$9.88
50-99$9.57
100-249$9.36
250+Call Us

* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Buy

Available Quantity: 442
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Key Specifications

Key Specifications.
Generic NamePE-S330
Flex TypeFlexible
Impedance100 Ohm
Dielectric TypePE
Jacket Diameter0.33 in
Jacket MaterialPVC
No. of Shields2
Frequency, Max400 MHz
Max Operating Temperature75 deg C
Center Conductor TypeStranded
Inner Conductor, Number of Strands7
Coax TypeTwinax

Description