75 Ohm Flexible RG6 Coax Cable Double Shielded with Black PVC (NC) Jacket
Product ID:
RG6A/U
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Generic Name | RG6 |
Flex Type | Flexible |
Impedance | 75 Ohm |
Dielectric Type | PE |
Velocity of Propagation | 66 % |
Jacket Diameter | 0.332 in |
Jacket Material | PVC (NC) |
No. of Shields | 2 |
Attenuation at 1 Ghz. | 11 dB |
Power, Max at 1 Ghz. | 100 Watts |
RF Shielding | 90 dB |
Frequency, Max | 1 GHz |
Max Operating Temperature | 80 deg C |
Center Conductor Type | Solid |
Inner Conductor, Number of Strands | 1 |
Minimum Bend Radius, Repeated | 3.5 in |
Coax Type | Coax |
Description
75 Ohm Flexible RG6 Coax Cable Double Shielded with Black PVC (NC) Jacket
RG6A/U part number from Pasternack is a RG6 coax cable that is flexible. Pasternack RG6 flexible coax cable is 75 Ohm and has a PE dielectric. Our RG6 coax is constructed with a 0.332 jacket made of PVC (NC). RG6 coax has a shield count of 2, a RF shielding of 90 dB and the maximum frequency for this Pasternack cable is 1 GHz. RG6 coax cable has an attenuation at 1 GHz of 11 dB and a maximum power of 100 watts at 1 GHz.
Pasternack RG6 coax cables are part of over 40,000 RF, microwave and millimeter wave components. RG6 cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using RG6 or other coax can be built and shipped same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.