In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

75 Ohm Flexible RG6 Coax Cable (by foot) Double Shielded with Black PVC (NC) Jacket

Product ID: RG6A/U-FT
Product discontinued.
Replaced with RG6A/U-BULK.

Key Specifications

Key Specifications.
Generic NameRG6
Flex TypeFlexible
Impedance75 Ohm
Dielectric TypePE
Velocity of Propagation66 %
Jacket Diameter0.332 in
Jacket MaterialPVC (NC)
No. of Shields2
Attenuation at 1 Ghz.11 dB
Power, Max at 1 Ghz.100 Watts
RF Shielding90 dB
Frequency, Max1 GHz
Max Operating Temperature80 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, Repeated3.5 in
Coax TypeCoax

Description