Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Flexible RG213 Coax Cable Single Shielded with Black PVC Jacket

Product ID: RG213/U-BULK

Pricing

Quantity (Feet)Price
1-24$4.88
25-49$4.64
50-99$4.39
100-249$4.20
250+Call Us

* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Buy

Available Quantity: 9,281
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Key Specifications

Key Specifications.
Generic NameRG213
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePE
Velocity of Propagation66 %
Jacket Diameter0.405 in
Jacket MaterialPVC
No. of Shields1
Attenuation at 1 Ghz.9 dB
Power, Max at 1 Ghz.190 Watts
Frequency, Max1 GHz
Max Operating Temperature70 deg C
Center Conductor TypeStranded
Inner Conductor, Number of Strands7
Minimum Bend Radius, Repeated1.6 in
Coax TypeCoax

Description