Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

Flexible RG213 Coax Cable (by foot) Single Shielded with Black PVC Jacket

Product ID: RG213/U-FT
Product discontinued.
Replaced with RG213/U-BULK.

Key Specifications

Key Specifications.
Generic NameRG213
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePE
Velocity of Propagation66 %
Jacket Diameter0.405 in
Jacket MaterialPVC
No. of Shields1
Attenuation at 1 Ghz.9 dB
Power, Max at 1 Ghz.190 Watts
Frequency, Max1 GHz
Max Operating Temperature70 deg C
Center Conductor TypeStranded
Inner Conductor, Number of Strands7
Minimum Bend Radius, Repeated1.97 in
Coax TypeCoax

Description