In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Flexible RG8 Coax Cable (by foot) Single Shielded with Black PVC (NC) Jacket

Product ID: RG8A/U-FT
Product discontinued.
Replaced with RG8A/U-BULK.

Key Specifications

Key Specifications.
Generic NameRG8
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePE
Velocity of Propagation66 %
Jacket Diameter0.405 in
Jacket MaterialPVC (NC)
No. of Shields1
Attenuation at 1 Ghz.8 dB
Power, Max at 1 Ghz.190 Watts
Frequency, Max1 GHz
Max Operating Temperature80 deg C
Center Conductor TypeStranded
Inner Conductor, Number of Strands7
Coax TypeCoax

Description