Flexible RG217 Coax Cable Double Shielded with Black PVC Jacket
Product ID:
RG217/U
Pricing
| Quantity (Feet) | Price |
| 1-24 | $11.39 |
| 25-49 | $10.82 |
| 50-99 | $10.25 |
| 100-249 | $9.80 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable
(i.e. inputing 10 indicates a 10 foot section),
Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable
(i.e. inputing 10 indicates a 10 foot section),
Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Generic Name | RG217 |
| Flex Type | Flexible |
| Impedance | 50 Ohm |
| Dielectric Type | PE |
| Velocity of Propagation | 66 % |
| Jacket Diameter | 0.545 in |
| Jacket Material | PVC |
| No. of Shields | 2 |
| Attenuation at 1 Ghz. | 5.8 dB |
| Power, Max at 1 Ghz. | 260 Watts |
| Frequency, Max | 1 GHz |
| Max Operating Temperature | 80 deg C |
| Center Conductor Type | Solid |
| Inner Conductor, Number of Strands | 1 |
| Coax Type | Coax |
Description
Flexible RG217 Coax Cable Double Shielded with Black PVC Jacket
RG217/U part number from Pasternack is a RG217 coax cable that is flexible. Pasternack RG217 flexible coax cable is 50 Ohm and has a PE dielectric. Our RG217 coax is constructed with a 0.545 jacket made of PVC. RG217 coax has a shield count of 2 and the maximum frequency for this Pasternack cable is 1 GHz. RG217 coax cable has an attenuation at 1 GHz of 5.8 dB and a maximum power of 260 watts at 1 GHz.
Pasternack RG217 coax cables are part of over 40,000 RF, microwave and millimeter wave components. RG217 cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using RG217 or other coax can be built and shipped same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table