In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Flexible RG219 Coax Cable Single Shielded with Green PVC With Armor Jacket

Product ID: RG219/U
Product discontinued.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Generic NameRG219
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePE
Jacket Diameter0.945 in
Jacket MaterialPVC With Armor
No. of Shields1
Attenuation at 1 Ghz.3.8 dB
Power, Max at 1 Ghz.560 Watts
Frequency, Max5 GHz
Max Operating Temperature80 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Coax TypeCoax

Description

Flexible RG219 Coax Cable Single Shielded with Green PVC With Armor Jacket

RG219/U part number from Pasternack is a RG219 coax cable that is flexible. Pasternack RG219 flexible coax cable is 50 Ohm and has a PE dielectric. Our RG219 coax is constructed with a 0.945 jacket made of PVC With Armor. RG219 coax has a shield count of 1 and the maximum frequency for this Pasternack cable is 5 GHz. RG219 coax cable has an attenuation at 1 GHz of 3.8 dB and a maximum power of 560 watts at 1 GHz.

Pasternack RG219 coax cables are part of over 40,000 RF, microwave and millimeter wave components. RG219 cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using RG219 or other coax can be built and shipped same day as well.