Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Flexible RG393 Coax Cable Double Shielded with Tan FEP Jacket

Product ID: RG393/U-BULK

Pricing

Quantity (Feet)Price
1-24$36.19
25-49$34.38
50-99$32.57
100-249$31.12
250+Call Us

* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Buy

Available Quantity: 1,293
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Key Specifications

Key Specifications.
Generic NameRG393
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePTFE
Velocity of Propagation69.5 %
Jacket Diameter0.39 in
Jacket MaterialFEP
No. of Shields2
Attenuation at 1 Ghz.7.5 dB
Power, Max at 1 Ghz.1,700 Watts
Frequency, Max10 GHz
Max Operating Temperature200 deg C
Center Conductor TypeStranded
Inner Conductor, Number of Strands7
Minimum Bend Radius, Repeated3.9 in
Coax TypeCoax

Description