In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Flexible RG393 Coax Cable (by foot) Double Shielded with Tan FEP Jacket

Product ID: RG393/U-FT
Product discontinued.
Replaced with RG393/U-BULK.

Key Specifications

Key Specifications.
Generic NameRG393
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePTFE
Velocity of Propagation69.5 %
Jacket Diameter0.39 in
Jacket MaterialFEP
No. of Shields2
Attenuation at 1 Ghz.7.5 dB
Power, Max at 1 Ghz.1,700 Watts
Frequency, Max10 GHz
Max Operating Temperature200 deg C
Center Conductor TypeStranded
Inner Conductor, Number of Strands7
Minimum Bend Radius, Repeated3.9 in
Coax TypeCoax

Description