Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

FME Jack to Bordeaux FAKRA Plug Cable Using RG174 Coax

Product ID: PE3W04224

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1FME
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2FAKRA
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


FME Jack Connector Crimp/Solder Attachment For RG174, RG316, RG188FAKRA Plug Connector Crimp/Solder Attachment for RG174, RG316, RG188, .100 inch, PE-B100, PE-C100, LMR-100, Bordeaux ColorData Icon
PE44148RG174A/UPE44647DKitBOM Datasheet

FME Jack to Bordeaux FAKRA Plug Cable Using RG174 Coax

PE3W04224 is a FME jack to FAKRA plug cable using RG174 coax. This Pasternack FME jack to FAKRA plug cable assembly uses a 50 Ohm FME for connector 1 and a 50 Ohm FAKRA for connector 2.

Our jack FME to plug FAKRA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W04224 FME jack to FAKRA plug cable assembly is constructed with RG174 coax.