Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

FME Jack to NMO Mount Sexless Cable Using LMR-195 Coax

Product ID: PE3W00157/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1FME
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2NMO Mount
Connector Gender 2Sexless
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-195
RF Cable TypeLMR-195
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


FME Jack Connector Crimp/Solder Attachment for RG58, RG303, RG141, PE-C195, PE-P195, LMR-195, 0.195 inchLow Loss Flexible LMR-195 Outdoor Rated Coax Cable Double Shielded with Black PE JacketNMO Mount Connector Crimp/Solder Attachment for PE-C195, PE-P195, RG58, RG141, RG142, RG400, RG303, LMR-195
PE44146LMR-195PE51021

FME Jack to NMO Mount Sexless Cable Using LMR-195 Coax with HeatShrink

PE3W00157/HS is a FME jack to NMO Mount sexless cable using LMR-195 coax. This Pasternack FME jack to NMO Mount sexless cable assembly uses a 50 Ohm FME for connector 1 and a 50 Ohm NMO Mount for connector 2.

Our jack FME to sexless NMO Mount cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W00157/HS FME jack to NMO Mount sexless cable assembly is constructed with LMR-195 coax.

* LMR™ is a trademark of Times Microwave Systems.