Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

FME to NMO Mount Cable Assemblies

Pasternack Enterprises FME to NMO Mount cable assembly product line contains 8 standard and custom designs that use flexible cable. FME to NMO Mount assemblies are assembled from 1 unique cable part number and 2 unique FME connectors. Our FME to NMO Mount cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack FME to NMO Mount cable assemblies are manufactured with 2 unique cable and connector combinations. You can select the FME to NMO Mount cable assemblies with any of the following characteristics: custom or standard length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity, straight connectors, and 50 Ohm impedance. Cable assemblies are 100% continuity tested and total RF testing and phase matching can be specified.


Our production facility certified to ISO 9001:2015 ships FME to NMO Mount cable assemblies the same day from the deepest, broadest inventory of microwave and RF components on hand. Excellent customer service and technical support are available to help our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).