Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

NMO Mount to FME Jack Cable Using PE-P195 Coax with HeatShrink

Product ID: PE3W08190/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1NMO Mount
Connector Gender 1Sexless
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2FME
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-P195
RF Cable TypePE-P195
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


NMO Mount Connector Crimp/Solder Attachment for PE-C195, PE-P195, RG58, RG141, RG142, RG400, RG303, LMR-195Low Loss Flexible PE-P195 Coax Cable Triple Shielded with Tan FEP JacketFME Jack Connector Crimp/Solder Attachment for RG58, RG303, RG141, PE-C195, PE-P195, LMR-195, 0.195 inchData Icon
PE51021PE-P195PE44146KitBOM Datasheet

NMO Mount Sexless to FME Jack Cable Using PE-P195 Coax with HeatShrink

PE3W08190/HS is a NMO Mount sexless to FME jack cable using PE-P195 coax. This Pasternack NMO Mount sexless to FME jack cable assembly uses a 50 Ohm NMO Mount for connector 1 and a 50 Ohm FME for connector 2.

Our sexless NMO Mount to jack FME cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W08190/HS NMO Mount sexless to FME jack cable assembly is constructed with PE-P195 coax.