FME Jack to TNC Male Cable Using RG174 Coax
Product ID:
PE3W08204
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | FME |
| Connector Gender 1 | Jack |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | TNC |
| Connector Gender 2 | Male |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | RG174A/U |
| RF Cable Type | RG174 |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE44148 | RG174A/U | TC-100-TM | KitBOM Datasheet |
|---|
FME Jack to TNC Male Cable Using RG174 Coax
PE3W08204 is a FME jack to TNC male cable using RG174 coax. This Pasternack FME jack to TNC male cable assembly uses a 50 Ohm FME for connector 1 and a 50 Ohm TNC for connector 2.
Our jack FME to male TNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W08204 FME jack to TNC male cable assembly is constructed with RG174 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table