Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

FME Plug Bulkhead to UMCX Plug Rear Mount Cable Using 1.13mm Coax

Product ID: PE38858

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1FME
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150
Connector Series 2UMCX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberPE-113mm
RF Cable Type1.13mm
RF Cable Impedance50

Description

FME Plug Bulkhead to UMCX Plug Rear Mount Cable Using 1.13mm Coax

PE38858 is a FME plug bulkhead to UMCX plug right angle cable using 1.13mm coax. This Pasternack FME plug bulkhead to UMCX plug right angle cable assembly uses a 50 Ohm FME for connector 1 and a 50 Ohm UMCX for connector 2. FME to UMCX right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug FME bulkhead to plug UMCX right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE38858 FME plug bulkhead to UMCX plug right angle cable assembly is constructed with 1.13mm coax.