In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Formable 250 Semi-rigid Coax Cable (by foot) with Tinned Copper Braid Outer Conductor

Product ID: PE-SR401FL-FT
Product discontinued.
Replaced with PE-SR401FL-BULK.

Key Specifications

Key Specifications.
Generic Name250 Semi-rigid
Flex TypeFormable
Impedance50 Ohm
Dielectric TypePTFE
Velocity of Propagation69.5 %
No. of Shields1
Attenuation at 1 Ghz.6.8 dB
Power, Max at 1 Ghz.279 Watts
RF Shielding100 dB
Frequency, Max18 GHz
Max Operating Temperature125 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, One Time0.75 in
Coax TypeCoax

Description