In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

GR874 Sexless to GR874 Sexless Cable Assemblies

Pasternack Enterprises GR874 sexless to GR874 sexless cable assembly product group is made up of 56 standard and custom products that use Flexible coax cable. GR874 sexless to GR874 sexless assemblies are manufactured using 4 unique coax cable types and 2 unique GR874 connectors. Our GR874 sexless to GR874 sexless cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack GR874 sexless to GR874 sexless cable assemblies are available with 8 unique connector and cable combinations. Our customers may select the GR874 sexless to GR874 sexless cable assemblies that have any of the following characteristics: standard or custom length, inches or centimeters, REACH, RoHS or non-RoHS, standard mount, standard polarity. Coaxial cable assemblies are 100% continuity tested and complete RF testing and phase matching can be specified.


The Pasternack Enterprises' facility certified to ISO 9001:2015 builds and ships GR874 sexless to GR874 sexless cable assemblies the same day from the deepest, broadest inventory of microwave and RF components on hand. Exceptional customer service and technical support are available to help you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant