Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

GR874 to GR874 Cable Assemblies

Pasternack Enterprises GR874 to GR874 cable assembly product group contains 56 custom and standard assemblies that use flexible coaxial cable. GR874 to GR874 assemblies are fabricated using 4 unique cable part numbers and 2 unique GR874 connectors. Our GR874 to GR874 cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack GR874 to GR874 cable assemblies are built with 8 different connector and cable combinations. Customers can choose the GR874 to GR874 cable assemblies that have any combination of the following specifications: standard or custom length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, standard polarity, straight connectors, and 50 Ohm impedance. Cable assemblies are 100% continuity tested and complete RF testing and phase matching is available.


Pasternack Enterprises' facility certified to ISO 9001:2015 ships GR874 to GR874 cable assemblies the same day from the broadest, deepest inventory of microwave and RF parts on hand. Excellent customer service and technical support are available to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).