Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

GR874 to GR874 Cable Using RG142 Coax with HeatShrink, LF Solder

Product ID: PE3200LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1GR874
Connector Gender 1Sexless
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2GR874
Connector Gender 2Sexless
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG142B/U
RF Cable TypeRG142
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


GR874 Connector Crimp/Solder Attachment for RG55, RG58, RG141, RG142, RG223, RG400GR874 Connector Crimp/Solder Attachment for RG55, RG58, RG141, RG142, RG223, RG400Data Icon
PE4233RG142B/UPE4233KitBOM Datasheet

GR874 Sexless to GR874 Sexless Cable Using RG142 Coax with HeatShrink, LF Solder

PE3200LF/HS is a GR874 sexless to GR874 sexless cable using RG142 coax. This Pasternack GR874 sexless to GR874 sexless cable assembly uses a 50 Ohm GR874 for connector 1 and a 50 Ohm GR874 for connector 2.

Our sexless GR874 to sexless GR874 cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3200LF/HS GR874 sexless to GR874 sexless cable assembly is constructed with RG142 coax.