Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

GR874 to BNC Cable Assemblies

Pasternack Enterprises GR874 to BNC cable assembly product line contains 28 custom and standard designs that use flexible cable. GR874 to BNC assemblies are manufactured from 2 different cable part numbers and 2 unique GR874 connectors. Our GR874 to BNC cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack GR874 to BNC cable assemblies are built with 4 unique connector and cable combinations. Our customers may choose the GR874 to BNC cable assemblies that have any of the following configurations: custom or standard length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity, straight connectors, and 50 Ohm impedance. Assemblies are 100% continuity tested and full RF testing and phase matching can be specified.


Our production facility certified to ISO 9001:2015 builds and ships GR874 to BNC cable assemblies the same day from the deepest, broadest inventory of microwave and RF part numbers in stock. Excellent technical support and customer service are on hand to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).