Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

GR874 Sexless to BNC Male Cable Assemblies

Pasternack Enterprises GR874 sexless to BNC male cable assembly product group is made up of 28 standard and custom configurations that use Flexible coaxial cable. GR874 sexless to BNC male assemblies are fabricated using 2 unique cable part numbers and 2 unique GR874 connectors. Our GR874 sexless to BNC male cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack GR874 sexless to BNC male cable assemblies are available with 4 different connector and cable combinations. You may choose the GR874 sexless to BNC male cable assemblies with any of the following specifications: custom or standard length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity. Cable assemblies are 100% continuity tested and complete RF testing and phase matching can be ordered.


Pasternack Enterprises' facility certified to ISO 9001:2015 ships GR874 sexless to BNC male cable assemblies the same day from the broadest, deepest inventory of microwave and RF part numbers on hand. Excellent customer service and technical support are available to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant