Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

GR874 Sexless to BNC Male Cable Using RG214 Coax

Product ID: PE3145

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1GR874
Connector Gender 1Sexless
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG214/U
RF Cable TypeRG214
RF Cable Impedance50

Description

GR874 Sexless to BNC Male Cable Using RG214 Coax

PE3145 is a GR874 sexless to BNC male cable using RG214 coax. This Pasternack GR874 sexless to BNC male cable assembly uses a 50 Ohm GR874 for connector 1 and a 50 Ohm BNC for connector 2.

Our sexless GR874 to male BNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3145 GR874 sexless to BNC male cable assembly is constructed with RG214 coax.