Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

Hermetic Seal Solder Contact with 0.012" Diameter Full Radius Pin, 0.098" Body Diameter and 0.179" Pin Length

Product ID: PE1015-2

Pricing

QuantityPrice
1-24$8.19

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 45
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties