Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Antenna Operates From 1.7 GHz to 2.5 GHz With a Typical 0 dBi Gain N Male Input Connector Rated

Product ID: PE51117
Product discontinued.
Replaced with PE51117A.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Antenna TypePortable
PolarizationVertical
Minimum Frequency1.7 GHz
Maximum Frequency2.5 GHz
Connector SeriesN
Connector GenderMale
Impedance50 Ohm
Nominal Gain2 dB
Maximum Input VSWR2:1

Description

Portable Antenna Operates From 1.7 GHz to 2.5 GHz With a Nominal 2 dBi Gain N Male Input Connector

PE51117 from Pasternack is part of our extensive in-stock omni-directional radio antenna selection. This single band portable antenna has a frequency range of 1.7 GHz to 2.5 GHz and a 2 nominal dBi gain. Our portable antenna uses N male connector and is rated for 50 Watts input.

PE51117 portable radio antenna is one of over 40,000 RF, microwave and millimeter wave components supplied from Pasternack. Our portable aerial can be bought and shipped worldwide the same-day as with our other available RF parts.