Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

High Power Circulator With 16 dB Isolation From 8 GHz to 18 GHz, 50 Watts And SMA Female

Product ID: PE83CR1010

Pricing

QuantityPrice
1-9$952.99
10-24$914.87
25-99$876.75
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector In SeriesSMA
Connector In GenderFemale
Connector Out SeriesSMA
Minimum Frequency8 GHz
Maximum Frequency18 GHz
Impedance50 Ohm
Maximum Insertion Loss0.6 dB
Maximum Input Power (CW)50 Watts
Minimum Isolation16 dB

Description