Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

High Power Transfer Electromechanical Relay Switches (RF Transfer Relays)

Pasternack high power coaxial RF electromechanical transfer relay switches (RF transfer relays) are passive microwave devices that route a high frequency RF signal through a set transmission path. Transfer relays from Pasternack are most commonly used in microwave test systems for routing varying RF signals between instruments, allowing multiple tests to be performed at the same time using the same setup. Many of our high power RF relay transfer switches are RoHS and REACH compliant.


Our high power transfer relay switches have type N connectors. These high power broadband transfer relay switches have frequency capabilities ranging from DC to 4 GHz depending on type and style and very low VSWR. Pasternack high power relay transfer switches have a power rating up to 275 Watts and may have additional features depending on version.


Our Pasternack facility certified to ISO 9001:2015 ships all high power coaxial RF electromechanical relay transfer switches from stock the same day you order them. Pasternack Enterprises offers the broadest and deepest inventory of RF and microwave components available. Expert technical support and friendly customer service personnel are always here to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Frequency Band

Max Power (Watts)

Connector Series