To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

Transfer Electromechanical Relay Switches (RF Transfer Relays)

Pasternack coaxial RF electromechanical transfer relay switches (RF transfer relays) are passive microwave devices that route a high frequency RF signal through a set transmission path. Transfer relays from Pasternack are most commonly used in microwave test systems for routing varying RF signals between instruments, allowing multiple tests to be performed at the same time using the same setup. Many of our RF relay transfer switches are RoHS and REACH compliant.


Our transfer relay switches have SMA or type N connectors. Our broadband transfer relay switches have frequency capabilities ranging from DC to 18 GHz depending on type and style and very low VSWR. Pasternack relay transfer switches have a power rating up to 275 Watts and may have additional features depending on version.


Our Pasternack facility certified to ISO 9001:2015 ships all coaxial RF electromechanical relay transfer switches from stock the same day you order them. Pasternack Enterprises offers the broadest and deepest inventory of RF and microwave components available. Expert technical support and friendly customer service personnel are always here to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

1-20 of 24 Results
Jump to
of 2
GO