Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

Transfer Electromechancial Relay Latching Swtich, +COM, DC to 52 GHz, 5W, 28VDC, 2.4mm

Product ID: PE71S6582

Pricing

QuantityPrice
1-4$4,480.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series2.4mm
Connector GenderFemale
Switch DesignTransfer
Minimum FrequencyDC
Maximum Frequency52 GHz
Maximum VSWR2.8:1
Maximum Insertion Loss2.3 dB
Minimum Isolation50 dB

Description