Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

Transfer, IP64 Rated Electromechanical Relay Failsafe Switch, DC to 12 GHz, Up to 600W, 28VDC, N

Product ID: PE71S6553

Pricing

QuantityPrice
1-4$1,850.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector SeriesN
Connector GenderFemale
Switch DesignTransfer
Minimum FrequencyDC
Maximum Frequency12 GHz
Impedance50 Ohm
Maximum VSWR1.7:1
Maximum Insertion Loss0.7 dB
Minimum Isolation60 dB

Description