Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

Transfer, IP64 Rated Electromechanical Relay Failsafe Switch, DC to 18 GHz, 90W, 24VDC, SMA

Product ID: PE71S6537

Pricing

QuantityPrice
1-4$1,480.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector SeriesSMA
Connector GenderFemale
Switch DesignTransfer
Minimum FrequencyDC
Maximum Frequency18 GHz
Impedance50 Ohm
Maximum VSWR1.4:1
Maximum Insertion Loss0.5 dB
Minimum Isolation65 dB

Description