Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Transfer Electromechanical Relay Failsafe Switch, DC to 18 GHz, 12V, N, 1M Lifecycles

Product ID: PE71S6603

Pricing

QuantityPrice
1-4$2,580.00
5-9$2,476.80
10-24$2,373.60
25-99$2,270.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector SeriesN
Connector GenderFemale
Switch DesignTransfer
Minimum FrequencyDC
Maximum Frequency18 GHz
Impedance50 Ohm
Maximum VSWR1.8:1
Maximum Insertion Loss0.8 dB
Minimum Isolation60 dB

Description