Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

HN Female to N Male Cable Using RG393 Coax

Product ID: PE3W10423

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1HN
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG393/U
RF Cable TypeRG393
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4229RG393/UPE4062KitBOM Datasheet

HN Female to N Male Cable Using RG393 Coax

PE3W10423 is a HN female to N male cable using RG393 coax. This Pasternack HN female to N male cable assembly uses a 50 Ohm HN for connector 1 and a 50 Ohm N for connector 2.

Our female HN to male N cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W10423 HN female to N male cable assembly is constructed with RG393 coax.