Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

HN Male to SHV Plug Cable Using RG214 Coax with HeatShrink, LF Solder

Product ID: PE35565LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1HN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SHV
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG214/U
RF Cable TypeRG214
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


HN Male Connector Crimp/Solder Attachment for RG214, RG9, RG225, RG393SHV Plug Connector Crimp/Solder Attachment for RG214, RG9, RG225, RG393Data Icon
PE4474RG214/UPE4349KitBOM Datasheet

HN Male to SHV Plug Cable Using RG214 Coax with HeatShrink, LF Solder

PE35565LF/HS is a HN male to SHV plug cable using RG214 coax. This Pasternack HN male to SHV plug cable assembly uses a 50 Ohm HN for connector 1 and a 50 Ohm SHV for connector 2.

Our male HN to plug SHV cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE35565LF/HS HN male to SHV plug cable assembly is constructed with RG214 coax.